IESNA:LM-63-2002
[TEST]P1347809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R259030DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]676
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
29 44.8 72.5 113.5 313.5 778.9 1462 2207.5 2737.9 2893.1
2991.5 3090.5 3163.7 3216 3265.9 3301.8 3340.3 3363.6 3378.7 3366.1
3339 3272.8 3189.5 3079.8 2964.4 2794.7 2618.7 2437.1 2152 1426.7
735.4 292 78.8 33.4 6.9 1.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
29 45.4 72.5 112.9 309.1 753.7 1409.7 2157.1 2684.3 2839.5
2960 3043.2 3123.9 3179.4 3226.1 3261.4 3293.6 3319.5 3326.4 3311.3
3274 3217.9 3134.7 3025.5 2892.5 2746.1 2574 2362.7 2095.2 1373.7
702 286.3 79.5 34.1 7.6 1.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
29 43.5 69.4 111.6 303.4 693.8 1316.3 2027.8 2563.2 2711.5
2822.5 2914.5 2974.5 3023.7 3064.7 3093 3112.6 3132.8 3130.9 3110.7
3075.4 3011.7 2924.6 2826.2 2702 2534.8 2367.7 2158.9 1877.6 1145.4
570.2 258.6 74.4 32.8 8.2 1.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
29 44.8 68.7 108.5 269.3 625.7 1180.1 1820.9 2343.7 2499.5
2616.8 2697.6 2760 2802.3 2826.9 2841.4 2849.6 2858.4 2848.9 2822.5
2776.4 2714.6 2632 2516.6 2393.6 2206.2 2017.7 1776.1 1486 806.1
421.9 223.3 68.7 30.9 8.8 1.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
29 43.5 67.5 102.2 230.8 538.6 1002.2 1559.1 2060.6 2201.8
2313.5 2398.6 2457.9 2497.6 2518.5 2519.7 2512.1 2496.4 2475.6 2442.1
2382.2 2304 2199.3 2060.6 1874.5 1673.3 1448.8 1213.5 1004.1 533.6
302.7 172.2 62.4 27.8 10.1 1.9 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
29 42.9 65 95.9 196.8 447.2 802.3 1252 1651.2 1791.2
1903.5 1986.8 2037.8 2065.6 2074.4 2063.7 2038.5 1996.2 1950.8 1891.5
1815.2 1711.8 1578.1 1417.2 1234.3 1059 885.5 741.7 601.1 351.3
215.7 128 58.7 20.8 8.8 1.9 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0
29 42.3 62.4 89.6 167.1 357.6 632 950.5 1251.3 1347.8
1430.5 1491.6 1527.6 1538.9 1528.2 1499.2 1457.6 1397 1324.5 1250.1
1173.1 1072.8 951.1 825.6 691.3 593.5 497 418.2 356.4 235.3
151.4 82.6 34.7 13.9 5.7 1.3 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0 0
29 39.1 53.6 70 90.2 147 238.4 316 371.5 381
385.4 382.2 374 361.4 347.5 328.6 308.4 284.5 264.3 239
218.2 198 177.2 158.9 138.1 119.2 100.9 84.5 64.3 25.2
15.8 6.9 1.9 0.6 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
29 34.1 38.5 42.3 45.4 46.7 45.4 42.3 39.7 37.8
36.6 35.3 33.4 31.5 29.6 27.8 26.5 23.3 20.2 16.4
12 8.2 6.9 5.7 4.4 3.2 2.5 1.3 1.3 0
0 0 0 0.6 0.6 0.6 1.3 1.3 1.3 1.9
1.9 1.9 1.9 1.3 1.3 1.3 1.3 1.3 0
29 29 27.1 25.2 22.1 18.3 15.1 12.6 9.5 8.2
7.6 6.3 5.7 5 4.4 3.8 3.2 1.9 1.9 1.3
1.3 0.6 0.6 0.6 0.6 0.6 0 0 0 0.6
0.6 0.6 1.3 1.3 1.3 1.3 1.9 1.9 2.5 2.5
2.5 2.5 1.9 1.9 1.9 1.9 1.9 1.9 0
29 24 18.9 14.5 10.7 7.6 5.7 3.8 1.9 1.3
1.3 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 0.6 1.3 1.3 1.9 1.9 2.5 2.5 2.5
2.5 1.9 1.9 1.9 1.3 1.3 1.3 1.3 0
29 20.2 13.9 9.5 6.3 4.4 2.5 1.3 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 1.3 1.3 1.9 1.9 2.5 2.5 2.5 3.2 3.2
2.5 2.5 1.9 1.9 1.3 1.3 0.6 0.6 0
29 18.3 12 7.6 5 2.5 1.9 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
1.3 1.9 2.5 2.5 3.2 3.2 3.2 3.8 3.8 3.8
3.2 3.2 2.5 1.9 1.9 1.3 0.6 0.6 0
29 17.7 10.7 6.9 4.4 2.5 1.9 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.6 0.6 0.6 1.3
1.9 2.5 2.5 3.2 3.2 3.8 3.2 3.8 3.8 3.8
3.8 3.2 2.5 2.5 1.9 1.3 0.6 0.6 0
